It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt N-Technology Water & Wastewater Pumps

N-TECHNOLOGY PUMPS

Flygt N-Technology Water & Wastewater Pumps

N-3000 SERIES

• Superior non-clog performance
• Self-cleaning non-clog impellers
• Multi-vane designs for the highest  wastewater efficiency
• Sustained high efficiency
• Hardened cast iron, optional Duplex stainless steel and Hard-Iron impellers

Flygt N-Technology Water & Wastewater Pumps

Need help?

Contact an Expert
Pump Models Technology Case Studies & White Papers
Pump Models
Showing 1 – 15 of 15

Flygt N-Technology Pumps

Flygt N-Technology N 3085 Pump

  • State-of-the-art wastewater pump with N-technology
  • Enhanced with Adaptive N-hydraulic
  • Sustained high efficiency with energy savings up to 25%
  • ...

Flygt N-Technology Pumps

Flygt N-Technology N 3102 Pump

  • State-of-the-art wastewater pump with N-technology
  • Enhanced with Adaptive N-hydraulic
  • Sustained high efficiency with energy savings up to 25%
  • Flexible...

Flygt N-Technology Pumps

Flygt N-Technology N 3127 Pump

  • State-of-the-art wastewater pump with N-technology
  • Enhanced with Adaptive N-hydraulic
  • Sustained high efficiency with energy savings up to 25%
  • Flexible...

Flygt N-Technology Pumps

Flygt N-Technology N 3171 Pump

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and...

Flygt N-Technology Pumps

Flygt N-Technology N 3202 Pump

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and...

Flygt N-Technology Pumps

Flygt N-Technology N 3231 Pump

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and...

Flygt N-Technology Pumps

Flygt N-Technology N 3301 Pump

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and...

Flygt N-Technology Pumps

Flygt N-Technology N 3312 Pump

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and...

Flygt N-Technology Pumps

Flygt N-Technology N 3315 Pump

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and...

Flygt 3000 series

N 3069

  • State-of-the-art wastewater pump with N-technology
  • Enhanced with Adaptive N-hydraulic
  • Sustained high efficiency with energy savings up to 25%
  • Flexible...

Flygt N-Technology Pumps

N 3153

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and...

Flygt N-Technology Pumps

N 3306

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and...

Flygt N-Technology Pumps

N 3356

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and...

Flygt N-Technology Pumps

N 3400

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and...

Flygt N-Technology Pumps

N 3531

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and...
Technology

FLYGT N-TECHNOLOGY PUMPS

THE EASY CHOICE FOR TOUGH WASTEWATER PUMPING

Flygt's self-cleaning non-clog N-pumps feature innovative designs and functions that deliver high sustained efficiency and the most reliable operation. This makes them the most reliable choice available for a broad range of wastewater applications for tough applications such as unscreened sewage, wastewater and sludge up to an 8 percent solids concentration. Flygt N-pumps can handle capacities up to 1,000 l/s (16.000 gpm) with motors from 1.3 to 680 kW (1.5 to 870 hp) and pumping heads of up to 100 m (330 ft).

Choose a hardened cast iron impeller for typical wastewater applications or the chopper version for your toughest applications with long fibers and heavy solids. Hard-Iron™ impellers are highly recommended for all applications with sand, grit and other abrasives as well as wastewater mixed with sea water. For special applications such as highly corrosive wastewater environments we offer impellers in duplex stainless steel.​​​

Case Studies & White Papers

More energy-efficient pump station


UK

Challenge Four high-efficiency 100 kW Flygt N-pumps operating with variable frequency drives (VFDs) deliver a total volume of 0.8 m3/s (12,700 US gpm) and consume 1,000,000 kWh of energy per year....

Read More

Strategic transfer pump station


UK

ChallengeAt one of the largest wastewater treatment plants in the Midlands, a strategic pump station was at risk of complete failure and required fast and efficient replacement within the shortest...

Read More

Efficient handling of wastewater at a harbor


SWEDEN

To prevent pollution by sewage from ships, governments are required to ensure the provision of adequate sewage reception facilities. One of the ports within the Ports of Stockholm were outfitted with...

Read More

Bringing pumping efficiency beyond par


UK

England’s Northumbrian Water Ltd (NWL) serves roughly 2.5 million people with water and sewerage services. To better assess its predicted results they conducted a project to measure how much the...

Read More

Don’t get hot and bothered get N-pumps


NEW ZEALAND

Frequent blockages and the challenges associated with high temperature geothermal environments put extreme demands on this pumping station. A lot of different solutions had been suggested before the...

Read More

Flygt SmartRun keeps control of the costs


SWEDEN

Built in 2006, the Sigtuna pump station has two Flygt N 3153 HT pumps, originally started via soft starters. In 2011, Xylem installed Flygt SmartRun pump controller on each pump in the Sigtuna...

Read More