It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flow Meters Flygt MagFlux Flow Meter

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to operate
  • High accuracy even with slow flows
  • Flexible

CONTROL STARTS WITH INFORMATION

Flow rate is a major performance factor of water and wastewater systems. Measurements provide input to pump control as well as indications of malfunction or excessive pump part wear.

Easy to install and operate, Flygt MagFlux offers the accurate solution for flow measurement in your pipes. With more than 6,000 installations worldwide and designed to seamlessly integrate with Flygt’s range of pumps and control devices, MagFlux is the reliable way to know what’s happening in your pipes and let you take control of your pump station.

FLYGT FLOW METERS

The MagFlux electromagnetic flow meters combine high accuracy, stability and low maintenance to deliver linear readings over a large range in pipe systems. With no moving parts, a straight through flow sensor and self-cleaning electrodes, the need for maintenance is virtually eliminated.

For the installation, you only need three pipe diameters upstream and two pipe diameters downstream for stated accuracy. After installation, you can choose forward or reverse flow direction thanks to the bi-directional sensors.

Flexible installation options, best-in-class data logging and networking, as well as comprehensive flow and batch control functions mean that MagFlux is a flow meter proven and ready to meet the pumping challenges of tomorrow.

Specifications

Specifications

 
 
General
Sizes
Flange Types
Operating Temperature
Lining
Electrodes
Accuracy
Power supply
Outputs
Enclosure Rating
Standard Cable Lengths
Display Type
Datalogger
Automatic Electrode Cleaning
Specific Approvals (except CE)
Flow Sensor
DN 15/1/2’’ to DN 1200/48’’ – EN or ANSI
Flange EN-1092-1/ ANSI B 16.5 CIass 150 / AWWA Class D
-10 to 80 °C / 15 to 176 °F
Hard Rubber
1,4571 / AISI 316 TI
-
-
-
IP67, NEMA 6 / IP 68, NEMA 6P,
-
-
-
Yes
-
Display
-
-
- 20 to 60 °C /-5 to 150°F
-
-
-
From MagFlux Converter
1 pcs. RS-485 Modbus® RTU-mode 1 pcs. USB 1,1 type mini B, female 1 pcs. for Communication module
IP 67, NEMA 6 (when mounted on Converter)
-
5 line LCD-display (64 x 128 pixels)
32 Mb Flash memory, 168.000 loggings incl. date, time and value (curve display)
-
-
Converter
-
-
- 20 to 60 °C /-5 to 150°F
-
-
0.25%
24 V AC, 50 / 60 Hz ± 10 % or 230/115 V AC, 50 / 60 Hz ± 10 % or 10-30 VDC
1 pcs. Active 4 - 20 mA 1 pcs. Voltage-free electromechanical relay (max. 50 V DC / 1 A) 1 pcs. Optically isolated MOSFET relay (max. 50 VAC / V DC / 120 mA)
IP 67, NEMA 6
Communication cable 25m (82ft), 50m (164 ft), 200m (656 ft) MAX: 1000m (3300ft) Sensor cable 10m (30 ft), 25m (82 ft), 50m (164 ft) MAX: 50m (164ft)
-
-
-
cUL
Connection Box
-
-
- 20 to 60 °C /-5 to 150°F
-
-
-
-
-
IP 68, NEMA 6P (using gel potting kit part no. 838776). The flow meter can withstand unlimited immersion of up to 10 m (30ft) of water.
-
-
-
-
-
 
 
General Information
Flow rate
Flow Sensor
Q min = 0,2 m/s (0.6 ft/s) Q max = 10 m/s (30 ft/s)
Display
-
Converter
-
Connection Box
-
 
 
Functionality
Communication
Flow Sensor
-
Display
MODBUS RTU
Converter
MODBUS RTU
Connection Box
-
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Technical Product Information
Technical Product Information

Get additional technical information about your Xylem products here.

Documents

Magflux Product Sheet.pdf

Related Products & Services