-
Video
How to troubleshoot Xylem’s Rule LoPro bilge pump: Priming & motor cartridge tips
Learn how to fix slow priming on Xylem’s Rule LoPro bilge pump and adjust the motor cartridge for optimal water sensing. Expert tips from the Rule technical team. -
Video
How to wire a Rule automatic bilge pump: The 3-wire guide
Learn the function of each wire on Xylem’s Rule Automatic and Rule-Mate bilge pumps including correct installation, fuse requirements, and how to safely cap unused wires. -
Video
The Rule Dry Bilge Pump in action
Watch Xylem’s Rule Dry Bilge Pump in a real boat field test. See how this self-priming diaphragm pump removes all but 1/8 in. (3 mm) of bilge water, eliminating odors and slime -
Video
Xylem’s Rule LoPro bilge pump
Xylem’s Rule LoPro bilge pumps are designed for low-clearance boat bilges. The LP900S features electronic automatic sensing and dual water-level modes; the LP900D operates via float or panel switch. Both models include a 180° rotating discharge body and multiple port sizes. -
Video
Xylem’s Rule Shower Drain Pump System: Installation, servicing & cleaning improvements
Xylem’s Rule Shower Drain Pump System model 98B is the next-generation marine shower drain solution from Xylem’s Rule brand, redesigned from the ground up to address the real-world challenges boaters face when installing, servicing, and cleaning shower drain systems in tight spaces. This page provides a full product overview video and written summary comparing the 98B model to its predecessor, the 98A model, so you can understand exactly what changed and why. -
Video
Xylem’s Rule-Mate bilge pump: How to clean the sensor and return to level sense mode
How to get a Rule-Mate bilge pump out of safe mode and back to normal level sense mode. Learn what triggers safe mode, how to clean the sensor, and what to expect during operation. Watch the step-by-step video from Xylem's Jabsco technical team. -
Video
Using the Removable Base to Install a Rule Float Switch
The Rule 37A and 35A model float switches come with a removable base, simplifying installation. -
Video
How to seal the manual override wire on a Xylem Rule bilge pump
Learn how to seal the brown and white manual override wire on Rule Automatic Bilge Pumps and Rule-Mate bilge pumps. This step-by-step guide covers the materials you need and explains why sealing the wire properly protects your pump from water damage. -
Video
Inside a Rule Float Switch
Take a look inside of a Rule float switch and why it makes that clicking noise. -
Video
Rule Dry Bilge Pump Key Features Overview
This video highlights some of the key features in the Rule Dry Bilge Pump model number DB412. -
Video
Rule-Mate bilge pump key features overview
Explore the key features of the Rule-Mate bilge pump, including fully automatic operation with an internal water sensor, compact design, and reliable performance for marine environments. This video outlines the advantages that make Rule-Mate a dependable choice for bilge management.