Maximising energy efficiency in boosted water systems: leveraging municipal supply with compact variable-speed booster sets
As buildings place greater demands on performance and efficiency, delivering consistent water pressure is becoming increasingly complex. Variations in municipal supply, ageing infrastructure, and shifting demand patterns mean traditional boosting approaches are no longer sufficient, driving the need for systems that can adapt in real time while minimising energy use.
In this context, energy-efficient pressure boosting has become a critical design priority. Modern packaged booster sets, such as the Lowara Resvari Plus, offer an advanced solution by optimising the use of available mains pressure while minimising energy consumption through intelligent variable-speed control.
Energy efficiency through demand-led operation – working with mains pressure
Traditional fixed-speed booster systems run at full capacity regardless of incoming mains pressure, resulting in unnecessary energy use and wear.
In contrast, variable-speed systems address this by adjusting pump speed based on both demand and inlet pressure, maintaining constant output while maximising the use of available mains supply.
This approach ensures the booster only adds pressure when needed, significantly reducing energy consumption – particularly during low demand. The Resvari Plus uses an integrated variable-speed drive to match pump output to real-time demand which leads to:
- Energy savings of up to 70% compared with conventional fixed-speed booster systems.
- Fewer pump starts and stops, reducing electrical and mechanical stress
- Optimised performance across varying demand
Integrated hydraulic design & high-efficiency pump technology
A defining feature of the Resvari Plus is its integrated CAT 5 break tank, providing a compliant interface between the mains and boosted system. This helps to stabilise the incoming water supply and enables the system to draw water in a controlled manner, ensuring efficient operation and reducing demand on the mains network.
At the core of the system is the Lowara SCUBA multistage submersible pump, delivering flows up to 7 m³/h and pressures up to 7.5 bar, with a design that ensures efficient energy transfer and reliable performance.
System efficiency is further enhanced through integrated components such as non-return valves, pressure vessels, and pressure transducers, which maintain stable operation and enable precise control. Together, these features reduce hydraulic losses, avoid excessive cycling, and improve product lifespan.
Compact installation
The compact footprint of the Resvari, comparable to a domestic appliance, allows installation close to the point of use. For installers, this offers several advantages:
- Reduced installation time and labour costs
- Minimal requirement for additional civil or structural works
- Simplified integration into existing plant spaces
Intelligent system protection and longevity
System reliability plays a key role in maintaining energy efficiency, as poorly operating equipment increases energy use and cost.
The Resvari Plus incorporates multiple layers of protection to safeguard performance:
- Dry-run protection via float switch and secondary electronic monitoring
- Electrical protection against voltage irregularities and overload
- Robust materials that prevent corrosion and maintain hydraulic efficiency
These features ensure that the system continues to operate within its designed performance envelope, preserving efficiency over time and reducing maintenance-related energy penalties.
Application in modern building services
Designed to work with variable mains pressure, the Resvari Plus is well suited to:
- Multi-storey residential developments
- Educational and leisure facilities with fluctuating demand
- Commercial buildings requiring consistent pressure for occupant comfort
In each of these applications, the system ensures that available municipal pressure is utilised to its fullest extent before additional energy is expended on boosting.
Conclusion
For consultant engineers and commercial installers, the challenge is no longer simply to deliver adequate pressure but to do so with maximum energy efficiency and minimal environmental impact. Systems such as the Lowara Resvari Plus represent a significant advancement in this regard.
By integrating variable-speed control, high-efficiency pump technology, and a compliant break tank interface, the system enables intelligent use of municipal mains pressure, ensuring that energy is only consumed when and where it is needed. The result is a highly optimised boosting solution that delivers consistent performance, reduced operating costs, and long-term system reliability.
As building services design continues to prioritise sustainability and efficiency, demand-led, variable-speed booster systems will play a central role in the future of water supply infrastructure.