It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Concertor N

Flygt Concertor N wastewater pumpConcertor® N is a highly reliable, flexible and energy-efficient pump for on/off operation in a pump station.

Its intelligent pumping functions provide clog-free pumping, increase pump station reliability, and lower operating costs.

  • Clog detection and pump self-cleaning
  • Soft start
  • IE4-equivalent motor efficiency
  • Always correct impeller rotation
  • Built-in motor protection

Need to connect your pumps to a control system? Connect to existing process controls via gateway with Concertor DP. For a turnkey control solution pre-programmed for wastewater applications, explore Concertor XPC. 

Concertor N can also be upgraded to include controls at a later date if your application needs change.

Concertor N helps overcome the following pain points

Explore the rest of the Flygt Concertor family

Concertor® DP

Concertor® DP is a reliable, energy-efficient pumping solution featuring pump self-cleaning and gateway connection to your plant’s existing control system.

Concertor® XPC

Concertor® XPC is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.

Xylect

Compare pump performance curves, review drawings and technical details, and configure your Concertor pump using our powerful Xylect web tool.