It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Software

ViewArgonaut

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

ViewArgonaut consists of five modules:

  • Diagnostics - Deployment site survey and diagnostics tool.
  • Recorder - Extracts data from or erases the Argonaut's optional
    internal recorder.Deployment - Sets up the Argonaut for an Autonomous or SDI-12 deployment.
  • Realtime - Sets up the Argonaut to collect and display real-time data.
  • Processing - Lets you play back and manipulate Argonaut data.
  • Output compatible with FlowPack velocity-indexing software tool

V 3.72 — 29JUL2010

ViewArgonaut is a Windows-based deployment, postprocessing, and diagnostic software program that can be used with any SonTek Argonaut current meter (MD, SW, XR, Argonaut-ADV and SonTek-SL500).

SYSTEM REQUIREMENTS

  • SonTek Argonaut system
  • Microsoft Windows 8/7/Vista/XP/2K
  • Pentium processor or above
  • 32 MB memory
  • 5 MB available disk space
  • Monitor capable of 800x600 resolution or better
  • 16-bit color or better recommended