It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Carbon, Resin & Other Media Services

Granular Activated Carbon & Other Medias

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Mobile and emergency solutions using carbon vessels to remove contaminants from liquid and vapor streams.

Evoqua uses carbon to remove organic contaminants from water and vapor streams. Carbon adsorbers take advantage of molecular forces to treat contaminants.

When molecules or ions do not have all their molecular forces satisfied, they are “unsaturated.” Carbon particles can satisfy their molecular forces by attracting and holding compounds. This concentration of molecules on a solid surface is called adsorption.

Carbon adsorption occurs when organic compounds are selectively adsorbed onto the surface of carbon. When carbon is “activated,” usually by heating it with oxygen or steam, the carbon becomes more porous. The available surface area within an activated carbon particle is hundreds of square meters per gram. Inter-molecular attraction draws organic molecules to the porous surface of the carbon particles.

Carbon becomes spent when it is unable to adsorb any more contaminants. The spent carbon must then be replaced with fresh carbon. The spent carbon may be disposed of, or sent to a facility where the adsorbed molecules may be removed from the spent carbon. This process is called reactivation, and is usually done offsite at a reactivation facility, by applying heat.

Contact us today to discuss how best to meet your vapor treatment needs.

  • Construction, Trench, & Dredge Dewatering Treatment
  • Disinfection By-Product Treatment in Drinking Water
  • Groundwater Remediation
  • Industrial Vapor Treatment
  • Odor Control
  • Process Gas Treatment
  • Process Water Treatment
  • Wasetwater or Effluent Filtration

  • Acidic & Process Gas Purification
  • Construction, Trench, & Dredge Dewatering Treatment
  • Contaminant Removal (1,2,3-TCP, MTBE, PCE, PFAS, TCE)
  • Decolorization
  • Disinfection By-Product Treatment
  • Groundwater Remediation
  • Odor & H2S Control
  • Organics Treatment
  • Pesticide Removal
  • Taste & Odor Control
  • VOC Treatment
  • Wasetwater or Effluent Filtration