Maxi-Grip EZB Line Cap Seal and Restraint Couplings
is the minimum order quantity for this product. Please check quantity
and add to cart again.
Universal Application: Maxi-Grip EZB is designed to seal and grip independently in all applications, including anchored or abutted steel, plastic or cast iron pipe
Economical: No welding or strapping to secure coupling to line
Re-usable: May be used as a temporary “night cap”
Versatile: Provided with 1” NPT vent with plug for pressure testing and purging
Corrosion Protection: Epoxy coated under carefully controlled factory conditions
Smith-Blair's Maxi-Grip EZB Line Cap Couplings are designed with built-in gripping members to prevent coupling movement under pressure without strapping or blocking. They provide maximum seal and maximum restraint