It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Lab Water Systems

Storage Reservoirs

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Designed to to accommodate PURELAB Chorus® water purification systems in order to maintain optimum purity of stored water and effective protection against airborne contaminants.

ELGA’s unique range of 15, 30, 60 and 100 liter storage reservoirs are designed to maintain optimum purity of stored purified water and to provide effective protection against airborne contaminants. 

Storage reservoirs are designed to accommodate PURELAB Chorus® water purification systems. The unique space saving design provides a base for the water purification system resulting in one integral, compact unit. 

This solution removes the need for a separate reservoir and saves valuable bench top space. The storage reservoir can be positioned on top of the PURELAB Chorus unit or supplied as a standalone reservoir to suit the layout of your laboratory.

Related Accessories