It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Microfiltration Systems

Micro Filtration systems use semi-permeable membranes to separate suspended solids from feed water. They remove particles in the 20 Angstrom to 0.1 µm range (ultrafiltration) and 0.1 – 10 µm range (microfiltration). Regular backwashes keep the membranes clean between periodic chemical cleaning. These systems can be used to protect downstream equipment such as reverse osmosis systems, or can be used as stand-alone systems to remove suspended solids.

Microfiltration Systems