It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Screw Pumps

Internalift® Screw Pumps

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Contained solutions for lifting large flows of liquid or liquid solid mixtures

  • Low installation and operating costs
  • Minimizes power costs
  • Simple operation and reduced maintenance at a constant speed
  • Hard debris is flushed through
  • Odors and splashing contained

Internalift®​ Screw Pumps from Evoqua are an excellent solution for lifting water, wastewater, and other liquids in a variety of municipal and industrial applications. They provide pump efficiencies as high as 85% and a volumetric efficiency of virtually 100%.

  • Easily handles grit and larger solids with no upstream prescreening, grinding, or grit removal required
  • Operates at a high efficiency (85%) and virtually 100% volumetric efficient
  • At lower incoming water levels, the Internalift Screw Pump pumps less water, and with higher incoming water levels it pumps more water. This inherent self-regulating feature enables the pump to run with simple controls and at relatively low speeds – from 30 to 80 rpm – and extend bearing life.
  • 38° and 45° installation angles