It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Tank & Lagoon Covers

Biogas Control Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Safely control biogas with the proper equipment.

Evoqua offers control systems to safely operate its biogas collection covers​. These systems deliver collected biogas into a pipeline for renewable energy conversion or disposal while monitoring and protecting the cover.​

The control system regulates the withdrawal of biogas from underneath the cover. The system maintains a consistent vacuum by removing biogas at the same rate as it is generated. The cover is drawn to the water surface, helping protect it from potential damages.

A Programmable Logic Controller (PLC) is used to display and trend operational data and provide automatic control of the system. The PLC provides a local operator interface and offers outputs for remote monitoring. Alarms are programmed to notify operators of issues in real time. In the event of power failure or blower maintenance, emergency vent stacks are provided to allow the biogas to be dispersed into the atmosphere.

  • Pipelines, valves, and other equipment are made with corrosion-resistant materials; critical parts are typically stainless steel
  • ​​System can deliver biogas for use in most low pressure applications such as boilers; special considerations are necessary to use biogas in high pressure applications
  • Base system includes equipment, instrumentation, and programming to safely regulate the flow of biogas and disposal
  • Moisture traps and safety valves are included​

  • Safely deliver biogas to be converted into green energy
    Protect the cover from damage
  • Control sediment & moisture in the gas
  • Withstand corrosive gases
  • Allow real-time remote monitoring
  • Alert operators to unsafe operating conditions​