It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Low Water Cut Offs (LWCO)

RB-122-E – Low Water Cut-Off

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Protection where you need it most

The RB-122E Low Water Cut-Off is specially designed to protect hot water boilers from the hazards of a low water condition. If the boiler is starved from water, it can have catastrophic results, from system failure to possible explosion and loss of life.

  • Patented Self-Cleaning Probe minimizes scale build-up and extends recommended cleaning interval to 5 years.
  • Brass threads provide a metal-to-metal seal that ensures a leak-free installation
  • Integrated wrench flats enable secure installation without damage to the housing
  • “Plug & Play” wiring harnesses are available for most residential gas-burning boilers
  • Push-to-Test Button Enables low water cut-off protection to be verified without draining any part of the system.
  • Automatic Reset resumes operation after a power outage when water is on probe.