It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Aeration Equipment

Single drop diffusers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • Ideal for applications where dewatering isn’t possible
  • Innovative design features assure optimum oxygen transfer efficiency
  • Control orifice delivers efficient air distribution along header length
  • Stainless steel piping and supports provide structural integrity and longevity
  • Trouble-free maintenance

Trouble-free maintenance diffusers

Trouble-free maintenance makes the Sanitaire single drop diffuser perfectly suited for applications where dewatering isn't possible, such as aerated channels or digesters. Its innovative dual shear plate design and multiple air release slots assure optimized efficiency of oxygen transfer, and an optional clean-out port allows for manual cleaning without draining basins or channels. 

The injection-molded plastic diffuser body is available in 1-inch (2.5 cm) or 2-inch (5 cm) sizes.

 

Specifications