It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Hot Water Circulation

Keep Your Water Hot with Energy-Efficiency Hot Water Circulators

Instant hot water at the turn of a tap is the comfort many expect in residential and commercial buildings. At the same time, this water must be clean, safe and free from legionella and other harmful bacteria. To achieve this, effective water treatment and circulation systems must be in place, ensuring that hot water is delivered at the right temperature while maintaining health and safety standards. 

Xylem provides energy-efficient hot water circulators designed to help building owners enhance comfort, ensure safety and improve the overall efficiency of their properties. These circulators are available in stainless steel or bronze with fixed or variable speed and high efficiency motors.

 

An effective circulation system ensures that every drop of water you use is both hot and ready, minimizing waste and maximizing comfort