It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Pressure Independent Flow Limiting Valves

Circuit Sentry™ Flo-Setter™ II

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

Whether you would like additional information or are interested in getting a quote, we're here to help.

*  Required Field

Dynamic balancing valve. Simple to select. Easy to use.

Xylem’s Circuit Sentry Flo-Setter valves by Bell & Gossett, now available with Press Connect (PC) fittings, are easy to install and maintain set flow rate even when installed next to a pipe bend or fitting. The easy-to-read gallons per minute scale on the lockable handle ensures that the flow setting is simple and user friendly while the integral P/T plugs allow verification of required differential pressure.

  • Available with press connect (PC), National Pipe Thread (NPT) and sweat (SWT) connections
  • The unique GPM dial is easy to set. Requires no instruments, charts or wheels.
  • Maintains the set flow rate within +/- 5% regardless of pressure fluctuations in the system
  • Increases coil efficiency and minimizes pump energy use
  • Easy to install with a lockable handle for quick, accurate flow adjustments
  • Reduce commissioning time with automatic system balancing
  • No minimum straight pipe lengths required before or after the valve
  • Integrated pressure / temperature ports to easily measure differential pressure and temperature
  • Large open flow paths for clog-free operation
  • Integral Class IV shut off / isolation capability

Why allocate more time and money than necessary to balance heating and cooling systems? Just set the flow and the Circuit Sentry Flo-Setter valve does the rest. The GPM dial is unique and easy to set. Once set, no adjustments are required even if the pressure varies or the system is changed. It is as simple as it gets.