Xylem’s Bell & Gossett Circuit Setter® Plus product line now features press connect fittings, a faster, safer alternative to traditional National Pipe Thread (NPT) and Sweat (SWT) connections. These fittings are integrated into existing Bell & Gossett products and are compatible with all major brand crimp tools, making installation quicker and more efficient while reducing labor costs and material waste.
The Circuit Setter Plus is a calibrated balance valve designed for pre-set proportional balancing in hydronic HVAC systems. Since its debut in 1968, it has remained the industry standard for achieving optimal system flow with minimal pump horsepower. Bell & Gossett’s proprietary balancing method ensures reliable performance and energy efficiency across the system. Available in cast/ductile iron and lead-free brass models, Circuit Setter Plus valves are well-suited for balancing HVAC and potable water systems, helping to reduce pump energy requirements in a wide range of applications.
Experience the perfect blend of innovation and reliability with Bell & Gossett’s Circuit Setter Plus—now enhanced with Press Connect Fittings.
Valves can be easily pre-set using: the Circuit Setter Balance Valve Calculator, Curve book (G10091) or the System Syzer app.
*Additionally, all brass Circuit Setters are CSA certified to be in compliance with the low lead requirements of California, Vermont, Maryland, Louisiana, and NSF/ANSI 372.