It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Software

SUB-BOTTOM

Discontinued product
This item has been replaced by

GEOPHYSICS

Software package designed for the acquisition and processing of sub-bottom profiling, side scan, and magnetometer data.
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The SUB-BOTTOM package is discontinued and replaced by GEOPHYSICS. Any customers on the maintenance plan that has one of these licenses will be converted to the GEOPHYSICS license.

  • Chart Plotting
  • Cross Sections & Volumes
  • Geodetic Utilities
  • Line Planning and Preparation Editors
  • Navigation & Vessel Positioning & AIS Support
  • Subbottom Acquisition
  • Subbottom Processing
  • Survey

 

HYPACK® Sub-bottom is our sub-bottom profiling (SBP) software package designed for marine geophysical, engineering & geotechnical site surveys, dredging, mining applications. It’s a simple and easy-to-use solution for all your Sub-bottom profiling survey requirements.

The package has a comprehensive global geodesy model and a simplified hardware setup with the ability to setup up the preferred positioning systems together with numerous analog and digital sub-bottom profiling systems. 

Easy to Configure & Acquire Sub-bottom Profiling Data

The software is intuitive to configure by following a few basic steps: Firstly define the project geodesy, configure the survey hardware, import background charts (ENCs & web maps), plan the survey lines then start the survey program to acquire the data. Within the survey program the SBP system can be further configured & tuned.

  • Sub-Bottom Profiler: HYPACK® Sub-bottom supports numerous SBP systems, both analog and digital, from the industry’s leading manufacturers.
  • Accurate positioning for hull-mounted, towed or systems on unmanned vehicles (AUV or ROV). Hull-mounted systems require only a simple GPS. For towed systems, HYPACK® reads any of over a dozen cable counters, and performs layback calculations or USBL/LBL acoustic positioning can be utilized. Separate (AUV, ROV) navigation files (raw or EDT) are also supported in the full HYPACK® MAX package.
  • Two SBP systems, no interference: A sophisticated triggering system enables simultaneous acquisition of two different SBP systems with no acoustic interference between the systems.