It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Ion Exchange Services

Ion Exchange Resin Laboratory Analytical Services

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Laboratory analysis of your ion exchange resin ensures optimum performance of your water treatment system.

  • Capacity before/after clean up steps
  • Percent moisture (indicator of resin oxidation or fouling)
  • Particles size distribution
  • Iron and organic fouling
  • Friability (crush strength)
  • TOC (total organic carbon)
  • Call us for additional tests you require

Evoqua Water Technologies owns and operates a state-of-the-art ion exchange resin testing laboratory. Periodic laboratory testing and analysis of your ion exchange resin is recommended to ensure optimum performance from your water or wastewater treatment system.

Ion Exchange resin testing helps determines the quality of your resin and can help to diagnose your water and wastewater system's operating problems. Periodic testing of your resin helps to ensure that your system continues to operate optimally and efficiently.

Testing of your resin begins with gathering a sample. Evoqua can either provide you with a resin sample kit for gathering the sample using your own site personnel, or if you prefer, we can also arrange for a service technician from one of our local branches to assist in the sampling process.

An important part of the Evoqua service offering is to assist customers achieve maximum performance from their ion exchange system. Our proprietary, Performance Evaluation Program is a computer-based tool which evaluates current operating conditions and economic factors versus theoretical data. This allows us to evaluate the current resins, system operating parameters and replacement times, and make appropriate recommendations.

To ensure optimum performance, Evoqua recommends periodic laboratory analysis of your ion exchange resin. Evoqua owns and operates a state-of-the-art laboratory and is capable of determining resin quality, as well as diagnosing operating problems and evaluating new ion exchange products.

Standard laboratory resin testing

  • Capacity Before/After Clean Up Steps
  • Percent Moisture
  • Particles Size
  • Iron Fouling
  • Microscopic Visual Examination

Additional testing available

  • Percent Conversion
  • Bead Strength
  • Metallic Impurities
  • Cross Contamination
  • Kinetics (Mix Bed Test)
  • Kinetics (MTOC Extractables
  • 16 Hour Soak Dynamic Mass Transfer)
  • Organic Cl, SO4 TOC Extractables
  • 16 Hour Soak (UV)
  • Dynamic (UV)
  • X-Ray Fluorescence
  • Terminal Settling Velocity (TSV)
  • Super Fines (-60 mesh)