It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Restraints

EBR Insulated Restraint

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair EBR Insulated Restraints are external restraint devices developed for large diameter cast iron pipe as a safer alternative than thrust blocks for preventing pipe pull out.

  • Safer alternative than thrust blocks for preventing pipe pull out
  • Can resist forces up to 60 PSIG line pressure
  • Utilizes Maxi-Grip EZ restraining technology to grip pipe
  • Available in sizes 10”-30”