It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Couplings

E-Series Seal-Only, IPS Steel Pipe (Gas)

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For joining plain end IPS steel pipe of same outside diameters, 1/2" nominal and above.

  • Simple to install
  • No special tools or training
  • Plain or conductive gaskets available
  • Pipes may be misaligned during installation
  • Shop coat primer or fusion bonded epoxy coating finish available
  • Available in insulating and non-insulating styles

Smith-Blair Standard Couplings for Steel Pipe are designed with push on gaskets. They are engineered to simplify installation and ensure a tight seal. The standard couplings can be used to connect IPS steel pipes with 1/2” thru 24” diameters.