It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Couplings

E-Series Seal-Only, IPS Steel Pipe, Insulating (Gas)

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For joining plain end IPS steel pipe of same outside diameters, 3/4" thru 48" nominal.

  • 3/4" thru 48" IPS pipe sizes
  • 5", 7" and 16" standard lengths
  • Gaskets: One insulating, one conductive
  • Shop coat or epoxy finish

Smith-Blair Standard Seal-Only Couplings are designed with push on gaskets and are engineered to simplify installation and ensure a tight seal. Available in insulating and non-insulating styles.