It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Reverse Osmosis (RO) Systems / Nanofiltration Systems

MCB Series Bicarbonate System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

50-100 Gallon Tanks, Mix & Delivery

Our Bicarb Mixing and Distribution Systems are cost-effective, clean and effcient, and are the best designs in the industry. We offer a range of choices so you can maximize effciency with a system tailored to your specific needs.

  • State-of-the-art tanks and control units are made of corrosion resistant polyethylene that will help keep the work area free of rust and corrosion.
  • Equipped with a spray nozzle for thorough tank cleaning and disinfecting.
  • Low profile 50- or 100-gallon tanks allow easy bicarbonate powder loading.
  • Complete bicarbonate mixing is attained with a powerful 3/4 or 1/2 hp pump system, while the distribution system offers a fractional hp pump for reliable transfer to all points of use.
  • All models are ETL certified.
  • Simple installation – shipped ready to use.
  • Manual or batched controlled systems for convenient treated water filling.
  • Mix and Distribution Systems offer a pure water rinse feature of the mix tank and distribution loop that reduces overall cleaning and disinfecting time.
  • Built-in timer to prevent the possibility of overmixing and to maintain solution integrity.
  • Tightly sealed lids with air vent filter to help reduce off-gassing and CO2loss.
    Sample ports off each tank and loop making testing easy and accessible.

Mar Cor recognizes the challenges of properly preparing bicarbonate solutions and have designed several mix and delivery systems that offer both in quality and ease of use. We can help you plan a system for a new clinic or retrofit an existing facility. Our mixers our 510(k) certified, cost effective, clean and efficient, and are the best designs in the industry. We offer a range of choices so you can maximize efficiency with a system tailored to your needs.

Specifications