It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Intake Screen Systems

Bar Racks

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

First line of defense removes large debris from raw water intake systems.

  • Years of maintenance free durability

Bar Racks prevent logs, leaves, sticks, litter and other large floating debris, ensuring that downstream screens, pumps and other equipment are protected, thus providing uninterrupted clean water flow to your plant.

  • Heavy duty 3/8" x 2.5" bar weldments available in galvanized or stainless steel
  • Designed specifically for new or existing channels
  • Bar spacing up to 3.5"
  • For use with curtain wall or full height
  • Fixed (with anchor bolts) or removable (with embedded guides)
  • Cathodic protection available