It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Defender® Regenerative Media Filter

With thousands of installations worldwide, our Defender RMF filters have earned the reputation of the “gold standard” for recreational water and life support system filtration applications. Compared to other technologies, Defender regenerative media filters maximize performance, efficiency and user friendliness while helping reduce environmental footprint – an outcome good for the planet. The ability to remove particles as small as one micron provides the clearest, cleanest and safest aquatics environment possible. And if that’s not enough, facility operators can achieve significant savings up to the following in several key areas: Water 90%, Space 75%, Energy 50%, and Chemicals 30%.

Defender® Regenerative Media Filter