It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Ionpure® Continuous Electrodeionization (CEDI) Products

VNX Ultra

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Providing consistent high-purity water is simple & safe with IONPURE® CEDI

The VNX55-ULTRA high flow module is designed with proven Ionpure® continuous electrodeionization (CEDI) technology to produce ultra high purity water. Performance has been optimized for high boron removal and critical high quality demands of the microelectronics industry

  • Guaranteed 18 MΩ-cm product resistivity, optimized for microelectronics and UPW systems
  • Silica and Boron removal of ≥ 99.8%
  • Sodium and chloride removal ≥ 99.9%
  • 95 – 97.5% recovery for loop usage and high water savings
  • Robust leak-free sealing with through-port gasket
  • High flow module reduces system costs and simplifies skid design
  • Connection fittings are included
  • On-board junction box for DC power connections
  • 50mm butt weld natural polypropylene kits and drawings available

*Actual performance projections available from Ionpure