The Ionpure® Touch Panel Display is a compact operator interface designed for simple, intuitive control and monitoring of Ionpure G4-M, DCR-M, and DC3 power controllers in high-purity water applications. It gives operators fast access to performance, status, alarms, and key electrical values from a bright 4.3-inch touchscreen—helping streamline operation and troubleshooting at the cabinet level.
The display is designed specifically for use with Ionpure power controllers and CEDI modules, providing an interface tailored to the operating needs of high-purity water applications.
Operators can view the key electrical parameters needed for routine monitoring and troubleshooting, and can adjust the DC output current setpoint directly from the display.
A single touch panel can independently control and monitor up to 16 linked power controllers, while showing up to four power controllers at a time for efficient oversight.
The interface provides real-time visibility of power performance, status, and alarms, with visual status indication that helps operators identify issues faster and begin troubleshooting without opening the electrical cabinet.
The unit features a bright 4.3-inch touchscreen display with WQVGA 480 x 272 resolution and 65K Color TFT for clear operator interaction in a compact footprint.
The display supports Ethernet connection for DC3 and G4-M power controllers and is supplied with a DB9 (serial) to RJ45 (ethernet) cable adapter for DCR-M connection.
The touch panel features an IP65-rated front panel and operates in ambient temperatures from 0°C to 65°C (35°F to 149°F).