It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All UV Systems

ETS-UV™ Disinfection Generators - UVLA TOC model

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

A range of specially designed UV reactors with 185nm output for TOC reduction applications

  • Easy to operate with no specialist training required
  • Simple and cost effective to run and maintain
  • Quick release enhanced safety Twistlok™ Lamps

The TOC range utilises highly compact, high 185nm output UV systems utilised in high purity water.

  • 185nm lamp
  • High purity synthetic quartz
  • Sanitary design
  • Viton elastomer seals

  • Dry UV monitors and temperature probes
  • Variable power to maximise power efficiency

TOC Reduction in high purity water loops in the Electronics and Power industries