It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All On-Site Hypochlorite Generation Systems

OSEC® NXT On-Site Membrane Electrochlorination System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

OSEC® NXT system is a high efficiency packaged membrane On-Site Hypochlorite Generating System ideal for commercial aquatics applications.

  • Inherently safe system design protects the user through the life of the product and provides safe disinfectant for water treatment
  • Continuous on-line produced disinfection solution avoids by-products

The OSEC®-NXT membrane type electrolysis system offers swimming pool operators a safe, reliable and economically efficient alternative to chlorine production.

​The OSEC-NXT membrane-type electrolytic chlorination system produces sodium hypochlorite directly on site through the electrolysis of brine at three times the strength of typical on-site systems, while still maintaining benefits of the low concentration such as greater stability and safety than commercial hypochlorite. In addition, as almost no salt remains in the product, the application will not increase in salinity.

  • High efficiency by optimized and continuous conversion from brine to sodium hypochlorite solution via membrane technology
  • Long life system through optimized production and integrated capacity control
  • High operating safety, just requiring salt and water
  • User-friendly touch pad control
  • Skid-mounted system for easy installation

  • Inherently safe system design protects the user through the life of the product and provides safe disinfectant for water treatment
  • Continuous on-line produced disinfection solution avoids by-products
  • Highest process efficiency yields fast return on investment (ROI)

Specifications