It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Gas Feed Systems

Emergency Shutoff Drive (ESD) for Chlorine Gas (NA)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Wallace & Tiernan® Emergency Shutoff Drive is the additional safety measure for your chlorine gas application.

Xylem's Emergency Shutoff Drive (ESD) ensures the highest level of safety for chlorine gas applications. The fast-acting safety device can immediately close a connected chlorine gas source in the event of a gas leak. Working in connection with a chlorine gas warning device, the ESD reliably closes chlorine gas valves within a designed objective of 3 seconds or less, reducing the total possible chlorine leakage time.

The device is easy to install directly on the chlorine gas valve of each storage tank and is controlled from a standardized electrical control cabinet. The valve automatically closes upon receipt of a closure signal and features an auto test button, enabling you to test the function of each connected valve before leaving an unmanned site.

In the event of a power supply failure, safety is ensured by an integrated, 12-hour standard battery backup, which has a 24-hour extended option. The ESD can be triggered manually on the control cabinet located outside the storage room using the emergency switch. After securing the environment and eliminating a possible leak, a trained operator must manually re-open the chlorine gas valves.

  • Direct cylinder mounting - with or without vacuum regulator
  • Multi-cylinder shut off system with single control panel
  • Alarm on low battery
  • Multicolor display with touch screen
  • Data exchange via Modbus TCP & optional Profibus DP
  • 1 potential free input from gas warning system
  • 1 potential free input from external emergency stop button
  • 4 relay output for alarm - hard wired
  • Mains A/C failure
  • System error
  • Battery low
  • Emergency close
  • Actuation of the test mode

  • Wallace & Tiernan® quality product
  • Increased security of chlorine gas plant & surrounding locality
  • Quick closing valves, reducing total possible leakage
  • Adjustable closing torque ensures the correct, secure closure is achieved
  • Simple assembly on new or existing chlorine cylinders
  • Wall mounting bracket for removal when changing bottles
  • Compact installation with savings on plant footprint
  • The control panel meets the requirements of UL508A standards
  • Minimum maintenance components
  • Meets with Cl Institute guidelines