It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Disinfection Dosing Equipment

EzeFloc™ Polyaluminium Chloride Dosing System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The EzeFloc™ Polyaluminium Chloride (PAC) dQosing system is a skid mounted unit that significantly reduces installation time and cost.

  • Reduced installation time
  • May reduce chemical consumption
  • Reduced chemical handling
  • No dilution required

When dosed into the circulation system, EzeFloc™ PAC quickly forms a highly active floc which clumps the suspended solids together, preventing them from passing through the filter bed.

  • Prevents organic materials from passing through filter beds using flocculation
  • Continuous feed - 24hr/day
  • Can be used with UK Drinking Water Inspectorate (UKDWI) approved PAC

  • Aquatics - Commercial & Semi-Commercial Pools, flocculation