It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Chemical Feed, Neutralization & Precipitation Systems

Powdered Chemical Make-Up System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

PCP Series

The Powdered Chemical Make-Up System includes one tank, one mixer, one chemical metering pump, and one low level float. The operator simply fills the tank with water, adds a predetermined amount of powdered chemical, allows the solution to mix and turns off the mixer. The chemical metering pump will be controlled by the equipment being fed the chemical.

  • Fully assembled at the factory
  • Factory tested
  • Units are match marked for ease of reassembly
  • Integrates with other Evoqua offered wastewater products