It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Chemical Feed, Neutralization & Precipitation Systems

Chrome Reduction Systems: FRP and HDPE

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Reduces Cr+6 to Cr+3

The Chrome Reduction Systems, CR (FRP tank) and CRP (HDPE tank) include one reaction tank that is skid-mounted and completely piped and wired. Wastewater containing chromium will be pumped or flow by gravity into the tank.

The basic reaction system configuration has one tank equipped with one mixer, two LMI chemical feed pumps, one pH probe, one ORP probe and one ORP transmitter. On CR/CRP systems less than 1,000-gallon (3.8 m3) capacity, the mixing units are skid-mounted.

  • Fully assembled at the factory
  • Factory tested
  • Units are either skid-mounted or catwalk integrated
  • Units are match marked for ease of reassembly
  • Integrates with other Evoqua offered wastewater products