It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Low Water Cut-Offs with Pump Controllers

Series 150S/157S Low Water Cut-Off/Pump Controller

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For commercial and industrial low or high pressure boiler applications and boilers of any steaming capacity.

  • Monel bellows provides corrosion resistance
  • Snap action switches for high temperature service
    • 1 Single pole, single throw switch for pump control
    • 1 Single pole, double throw switch for low water
  • Cut-off and alarm actuation

Optional Features

  • Manual reset
  • 2 Single pole, single throw switches
  • Float block
  • BSPT threads
  • Maximum pressure 150 psi (10.5 kg/cm2)
  • Model 150S-MD Maximum differential operation – Prevents nuisance burner shutdowns in low pressure applications