It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Low Water Cut Offs (LWCO)

Series 69 – Built-In Low Water Cut-Offs

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For residential and commercial low pressure steam boiler applications and boilers of any steaming capacity.

  • For mounting in 21⁄2″ NPT boiler side tappings
  • Insertion lengths available in 13⁄16 – 41⁄8″ (30-105mm)
  • Packless bellows
  • Adjustable BX outlet for easy installation
  • Dual precision switches for dependable operation of the low water cut-off and an alarm or electric water feeder
  • Millivolt circuits
  • Maximum steam pressure 20 psi (1.4 kg/cm2)