It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Liquid Level Controls

RS-1-HP Series-RS High Pressure Remote Sensor (M&M)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • NEMA 1 Enclosure
  • Maximum Temperature 406°F (208°C)
  • Maximum Pressure 250 psig (17.6 kg/cm)
  • For single sensor applications with high-pressure environments. Requires additional probe rod. See catalog page 73