It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Unleash the power of hydrovar® X – smart performance made simple

Contact Us
blue water drop icon with digital design for artificial intelligence in hydrology environmental monitoring and sustainable resource management

The only integrated smart motor system that combines ultra-premium efficiency, plug-and-play simplicity, and proven reliability — helping you achieve measurable savings and long-term performance confidence.

Delivering maximum efficiency with advanced variable-speed control and IE5 motor class

  • Lower pump energy at part-load via variable-speed control and IE5 motor class. 
  • Faster commissioning with a guided start-up Genie and built-in application software—even for multi-pump systems. 
  • Reduced downtime/MTTR (mean time to repair) thanks to modular quick-connects—replace drive or motor independently without rewiring.
  • Designed for sustainability with a rare-earth-free motor approach that supports supply resilience and environmental goals.
  • Built for long‑term reliability - proven design and an industry‑leading 3‑year warranty covering the pump, motor, and drive.

Success story: Seneca Falls Country Club

Reach out

For more information or to speak with one of our team members, please click here.