It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Meters

Pietro Fiorentini Smart gas meter with FlexNet communications module

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field
  • FlexNet® Integration: Seamless compatibility with the industry-leading Sensus FlexNet® network
  • Secure Sourcing: A reliable alternative to ensure consistent meter availability, backed by Pietro Fiorentini's global manufacturing footprint
  • Enhanced Safety Features: Includes built-in safety mechanisms, such as emergency shut-off for seismic events and overpressure conditions
  • Long Battery Life: Up to 20 years of operation, minimizing maintenance and reducing operational costs
  • Future-Ready Design: Compatible with biomethane and hydrogen blends up to 20%

Sensus, the leader in advanced gas metering solutions, is pleased to offer the Pietro Fiorentini SSM-iCON 250 with Sensus SSM-COM FlexNet® Module. This ultrasonic residential gas meter, a result of our collaboration with Pietro Fiorentini, provides a secure and compatible alternative for 200 and 400 meter class applications.

The SSM-iCON 250 smart meter offers seamless integration with the FlexNet® communication network, ensuring consistent data collection and management.

With Pietro Fiorentini's 75+ years of gas metering experience and global production capabilities, this meter provides a valuable backup option, securing your supply and ensuring project continuity.

Why Sensus and Pietro Fiorentini?

Sensus remains your primary source for innovative and reliable gas metering solutions. The SSM-iCON 250, developed in partnership with Pietro Fiorentini, expands your options and provides a secure backup, ensuring you have the meters you need, when you need them.