It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

See All Accessories & Components

Act-Pak® Remote Monitoring Instruments

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Act-Pak® Remote Monitoring is our automatic control translator package. It comprises a line of electronic instruments for recording, totalizing and controlling devices, based on meter throughput. The Act-Pak device accepts pulses or contact closures from both water and gas metering devices and then provides a variety of outputs displaying:

  • Consumption
  • Rate-of-flow data
  • Process control

We offer 30 different Act-Pak models. Each has a unique feature set to meet your exact needs. Additionally, a number of output options are available, depending on the selected model.

These features are available, depending upon the selected model:

  • Power indicator
  • Input pulse indicator
  • Totalizer/flow rate indicator
  • Digital display
  • Blank front panel (No digital display)
  • NEMA Enclosure (water resistant)
  • AC Powered
  • 12 Volt DC battery powered
  • 24 Volt DC battery powered
  • Internal battery powered
  • Keying outputs
  • Pulse outputs
  • 4-20 ma output
  • Solid state outputs
  • Totalized outputs
  • High frequency register compatibility
  • Panel or wall mount capability

Benefits to you

  • Continuous meter monitoring in the field
  • Converts data into output signal for use in other utility systems
  • Captures consumption, rate of flow and process control
  • Enables real-time and informed decisions for water treatment, pump sequencing, batch control, valve actuator control and more

Specifications

Available models: 100 Series, 104 Series, 325 Series, 703 Series, 713AC, 1100 Series, 1200DN and 7113 Series.

For Physical Size/Weight and Technical Specifications on a specific model, please refer to the corresponding datasheets.