It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Aquatic Recirculation Components

Check Valves

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Ensure reliable flow control

Neptune Benson’s check valve offering provides for reliable flow control and is available in sizes ranging from 3"-16", with custom sizes available on request.

  • Simple operation
  • No fluid flow reflux with system shutdown
  • Thermoplastic design eliminates corrosion concerns
  • Installs in either a horizontal or vertical in-line arrangement
  • Increased durability against mechanical, physical, and chemical wear
  • Easy installation
  • 1-year warranty
  • Sizes available from 3″ – 16″; custom sizes by request

*Body color may vary