It looks like you are coming from United States, but the current site you have selected to visit is Germany. Do you want to change sites?

Yes, please. No. Keep me on the current site.

23930 Schott-/Milchtankpumpe

Überblick Spezifikationen Industrien und Anwendungen Dokumentation und Werkzeuge
Überblick

Überblick

Produkteigenschaften
  • Bewältigt weiche Feststoffe – max. 18 mm Durchmesser
  • Zertifiziert nach US 3A Standard 02-11
  • Clean-In-Place (CIP) oder einfache Bandreinigung
  • Minimale Scherung bei thixotropen Flüssigkeiten
  • Einfache Instandhaltung und Wartung

Durchflussrate Nominal 185 GPM (700 LPM) bei 1750 U/min
Selbstansaugend von trocken bis 2,4m (7,8 ft)
Druck bis zu 21,7 psi (1,5 bar)

Spezifikationen

Spezifikationen

 
 
Pumps
23930-3115
23930-4115
23930-5115
23930-6115
23930-7115
Body Materials
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Bearing Housing
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Impeller
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
Seal
Carbon/Ceramic mechanical
Carbon/Ceramic mechanical
Carbon/Ceramic mechanical
Carbon/Ceramic mechanical
Carbon/Ceramic mechanical
Seal Elastomer
Food Grade Nitrile
Food Grade Nitrile
Food Grade Nitrile
Food Grade Nitrile
Food Grade Nitrile
Bearings
Twin single row, ball/roller type
Twin single row, ball/roller type
Twin single row, ball/roller type
Twin single row, ball/roller type
Twin single row, ball/roller type
Shaft Material
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Port Type
2 1/2" Tri-Clamp 23930-1xxx 63.5mm IDF/ISS 23930-3xxx 2 1/2" RJT to BS1864 23930-4xxx 2 1/2" 3A Bevel Seat 23930-5xxx 65mm DIN 11851 23930-6xxx 63.5mm SMS 1145 23930-7xxx
2 1/2" Tri-Clamp 23930-1xxx 63.5mm IDF/ISS 23930-3xxx 2 1/2" RJT to BS1864 23930-4xxx 2 1/2" 3A Bevel Seat 23930-5xxx 65mm DIN 11851 23930-6xxx 63.5mm SMS 1145 23930-7xxx
2 1/2" Tri-Clamp 23930-1xxx 63.5mm IDF/ISS 23930-3xxx 2 1/2" RJT to BS1864 23930-4xxx 2 1/2" 3A Bevel Seat 23930-5xxx 65mm DIN 11851 23930-6xxx 63.5mm SMS 1145 23930-7xxx
2 1/2" Tri-Clamp 23930-1xxx 63.5mm IDF/ISS 23930-3xxx 2 1/2" RJT to BS1864 23930-4xxx 2 1/2" 3A Bevel Seat 23930-5xxx 65mm DIN 11851 23930-6xxx 63.5mm SMS 1145 23930-7xxx
2 1/2" Tri-Clamp 23930-1xxx 63.5mm IDF/ISS 23930-3xxx 2 1/2" RJT to BS1864 23930-4xxx 2 1/2" 3A Bevel Seat 23930-5xxx 65mm DIN 11851 23930-6xxx 63.5mm SMS 1145 23930-7xxx
Weight
24 (kg) 53 (lb)
24 (kg) 53 (lb)
24 (kg) 53 (lb)
24 (kg) 53 (lb)
24 (kg) 53 (lb)
 
 
23930 Series
23930-3115
23930-4115
23930-5115
23930-6115
23930-7115
Port Type
63.5mm IDF/ISS
2 1/2" RJT to BS1864
2 1/2" 3A Bevel Seat
65mm DIN 11851
63.5mm SMS 1145
Industrien und Anwendungen

Industrien und Anwendungen

Empfohlene Industrien und Anwendungen

Dokumentation und Werkzeuge

Dokumentation und Werkzeuge

Dokumente