Some say it cannot be done
SWEDEN
A community in Myra wanted a pressure sewage system (PSS) that was cost-effective and reliable. To be able to offer that a design was made combining Flygt centrifugal grinder pumps with Flygt PC...
Verstopfungsfrei und für schwierige Herausforderung gebaut
Flygt Schneidradpumpen fördern Kapazitäten von bis zu 15 l/s (250 gpm) mit Motorleistungen von 1,5 bis 10,9 kW (2 bis 15 PS). Diese leistungsstarken Hochleistungs-Schneidwerke sind ideal für die Behandlung härtester Abwässer in Wohn- und Gewerbeanlagen geeignet.
SWEDEN
A community in Myra wanted a pressure sewage system (PSS) that was cost-effective and reliable. To be able to offer that a design was made combining Flygt centrifugal grinder pumps with Flygt PC...
AUSTRALIA
A pressure sewage system (PSS) station in Australia experienced significant fluctuations in traffic patterns: increased traffic during tourist season and limited visitors during the off-season...
USA
The town of Leon, West Virginia, founded in 1872, has recently installed its first central collection and treatment system. Its 160 residential homes had previously relied on old, failing septic...