It looks like you are coming from United States, but the current site you have selected to visit is Austria. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Überblick Industrien und Anwendungen
Überblick

Überblick

Produkteigenschaften

N/A

Our kits are the only way to achieve dual station control of a remote control searchlight. Available for 135SL, 155SL, 146SL, 255SL, 5", 7" and 8" lights, 12 or 24 Volt remote control lights.

Model No.: 43670

43670-0004   12v DC
  For 146SL (both 12v and 24v), 155SL (-0012 Only), 255SL and 5", 7" & 8" Chrome remote control
43670-0005   12v DC
  For 135SL
18753-0335   24v DC
  For 255SL and 5", 7" & 8" Chrome remote control
Industrien und Anwendungen

Industrien und Anwendungen

Empfohlene Industrien und Anwendungen