It looks like you are coming from United States, but the current site you have selected to visit is Austria. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Überblick Industrien und Anwendungen
Überblick

Überblick

Produkteigenschaften

N/A

These wiring harnesses allow for standard remote control installations where cable lengths are greater than those supplied with the light.

Model No.: 43990

43990-0013  10ft (3m) Harness
  For models 135SL, 146SL, 155SL (-0012 Only), 255SL, 5" (130) Chrome RC, 7" (180) Chrome RC
43990-0014  15ft (4.5m) Harness
  For models 135SL, 146SL, 155SL (-0012 Only), 255SL, 5" (130) Chrome RC, 7" (180) Chrome RC
43990-0015  25ft (7.6m) Harness
  For models 135SL, 146SL, 155SL (-0012 Only), 255SL, 5" (130) Chrome RC, 7" (180) Chrome RC
43990-0016  35ft (10.7m) Harness
  For models 135SL, 146SL, 155SL (-0012 Only), 255SL, 5" (130) Chrome RC, 7" (180) Chrome RC
Industrien und Anwendungen

Industrien und Anwendungen

Empfohlene Industrien und Anwendungen