It looks like you are coming from United States, but the current site you have selected to visit is Austria. Do you want to change sites?

Yes, please. No. Keep me on the current site.

5", 7" & 8" Remote Control Searchlights

Überblick Industrien und Anwendungen Dokumentation und Werkzeuge
Überblick

Überblick

Produkteigenschaften

N/A

Model No.: 620xx-4 Series

62040-40025", 7" & 8" Remote Control Searchlights

Voltage 12 (Vdc)
Head Brass
Base Brass
Bulb Type 7" Spot
CandlePower 230,000
Range @ 1 Lux   2431 (ft) 740 (m) 

62040-40065", 7" & 8" Remote Control Searchlights

Voltage 24 (Vdc)
Head Brass
Base Brass
Bulb Type 7" Spot
CandlePower 230,000
Range @ 1 Lux   2431 (ft) 740 (m) 

62042-40065", 7" & 8" Remote Control Searchlights

Voltage 24 (Vdc)
Head Brass
Bulb Type Spot
Base Brass
CandlePower 500,000
Range @ 1 Lux   2375 (ft) 719 (m) 

 

Industrien und Anwendungen

Industrien und Anwendungen

Empfohlene Industrien und Anwendungen

Dokumentation und Werkzeuge

Dokumentation und Werkzeuge

Dokumente