It looks like you are coming from United States, but the current site you have selected to visit is Austria. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Überblick Industrien und Anwendungen
Überblick

Überblick

Produkteigenschaften
  • Rugged housing of heavy duty die-cast aluminum.
  • Reflector has superior anodic finish with diffused finish to provide wide beam spreads.
  • Silicone gaskets weatherproof all critical points.
  • Corrosion resistant hardware used on all exposed surfaces.
  • Metal clad, spring-loaded porcelain sockets are protected by end reflectors from heat.
  • Factory prewired with silicone glass braided wires extending 6" from stem.
  • Aiming bars located on both sides of housing and 1/2" stem mounting arm complete with 180° aiming sector and repositioning stop.

Model No.: 14780-0001

Industrien und Anwendungen

Industrien und Anwendungen

Empfohlene Industrien und Anwendungen