It looks like you are coming from United States, but the current site you have selected to visit is Austria. Do you want to change sites?

Yes, please. No. Keep me on the current site.

BevJet Compact

Überblick Spezifikationen Industrien und Anwendungen Dokumentation und Werkzeuge
Überblick

Überblick

Produkteigenschaften
  • Model No.: BLC Series
  • Designed for dispensing Bag in Box beverages or Bottled Water
  • Ideal for under counter installation
  • Quick, simple, safe installation
  • Positive displacement double diaphragm
  • Compact size for easy mounting
  • Easily accessible manual on/off switch to restart the pump
  • Self priming
  • Able to run dry without damage
  • Quiet operation
  • Built in shut-off automatically turns pump off when bag is empty

Bag-In-Box Dispense System is designed for dispensing wine, juice, teas or liquor. In addition to the main features, the BevJet Compact includes an easily accessible switch to restart when the beverage runs out and is more compact to allow an easy fit in most locations.

Spezifikationen

Spezifikationen

Specifications
BLC1011000A
Ports
Pump, Fittings, Power Adaptor
Approvals
115 VAC
Construction Materials
US
Elastomers
UL, NSF
Industrien und Anwendungen

Industrien und Anwendungen

Empfohlene Industrien und Anwendungen

Dokumentation und Werkzeuge

Dokumentation und Werkzeuge

Broschüren

Manual