It looks like you are coming from United States, but the current site you have selected to visit is Denmark. Do you want to change sites?

Yes, please. No. Keep me on the current site.

In-Line centrifugalpumper

Centrifugalpumper med enkelt løbehjul, velegnet til varme- & køleanlæg, fjernvarme samt trykforøgning.

 

Findes i 2 versioner:

  • Stubaksel med standard Lowara motor
  • Udvidet aksel med specialtilpasset Lowara motor

   

  • Kommer med standard IE3 motorer, 2- og 4-polet.
  • Akseltætning til forskellige væskemedier. 
  • Maks. væsketemp. standardversion: -25 grader C - +120 grader C (ved forespørgsel -20 grader C - +140 grader C)

1 pumpe:

  • Maks. Q: 305/900 m3/h 
  • Maks. H: 55/57 m

2 pumper:

  • Maks. Q: 450/694 m3/h 
  • Maks. H: 95/40 m

 

Viser 1 – 3 af 3

e-LNE in-line pumper

Med eller uden frekvensomformer type Hydrovar - maks. 22 kW

e-LNT In-Line-pumpe med twin head

     

  • Optimized for variable speed control
  • Twin head model:
    • Increased redundancy
    • Space saving
  • Available with Hydrovar variable speed pump...

Smart Pump Series with premium efficiency

Specifications

  • Voltage: 208 to 240V
  • Power: up to 1.5 kW
  • Multipump capability: up to 3 units
  • Power supply: single phase 50/60 Hz
  • Communication: BACnet and...