It looks like you are coming from United States, but the current site you have selected to visit is Denmark. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Rent vand / Klar væske

Viser 1 – 10 af 10

Lowara

CEA-serien

  • Kapacitet: op til 31 m³/h
  • Løftehøjde: op til 62 m
  • Strømforsyning: både 1-faset og 3-faset 50 og 60 Hz
  • Effekt: fra 0.37 kW op til 3 kW
  • Maksimalt...

Lowara

e-NSC End suction-pumper af støbejern

HØJ EFFEKTIVITET

Nydesignede, højeffektive hydrauliske funktioner, der ligger godt og vel over ErP2015-niveauet, samt IE3-motorer danner grundlaget...

Lowara

Lowara-serien LS, LC

    

  • Design according to ISO 5199
  • Back pull out design for easy maintenance
  • Delivery: up to 4,600 m³/h
  • Head: up to 100 m

Lowara

Lowara-serien LSB

End suction pumpe

  • Hydraulic design according to ISO 2858
  • Close coupled design for compact footprint and esay installation
  • Delivery: up to 450 m³/h
  • Head:...

Lowara

Lowara-serien LSN

End suction pumpe

Pumpe i henhold til ISO 2858 og ISO 5199
Enkelttrinspumper – LSN

  • Op til 500 m3/h
  • Løftehøjde op til 150 m
  • Op til 16 bar
  • Væsketemperatur...

Goulds Water Technology

Prime Line SP, SPM & SPH Series Pumps

  • Self-Priming Design: Features a replaceable check valve which acts to retain sufficient liquid in the casing to assure fast, reliable priming and...

Bell & Gossett

Series 1510 Base Mounted End Suction Pumps

  • True Back Pullout
  • Internally Self-Flushing Mechanical Seal
  • Computer Controlled Impeller Balancing
  • Heavy Duty, Rugged Baseplate
  • Solid-Foot Mounted...

Lowara | Chemie Prozesspumpen

Vogel Series ICP

Technische Daten

  • Fördermenge: bis zu 450 m³/h
  • Förderhöhe: bis zu 150 m
  • Stromversorgung: Dreiphasen 50 und 60 Hz
  • Maximaler Betriebsdruck: 25 bar
  • Temperatur...