It looks like you are coming from United States, but the current site you have selected to visit is Denmark. Do you want to change sites?

Yes, please. No. Keep me on the current site.

ResiBoost Packaged Variable Frequency System ResiBoost Complete Packaged Variable Frequency System

Oversigt Brancher & Anvendelsesområder Dokumentation & Værktøjer
Oversigt

Oversigt

Produktfunktioner
  • Maximum Comfort
  • Lasting Performance
  • Simplified Installations

The ResiBoost Complete Packaged Variable Frequency System isn’t just any constant water pressure system. It’s a product of Goulds Water Technology’s next-generation engineering and design, making it more reliable, more durable and more efficient at ensuring strong, consistent water pressure and maximum comfort for homes on municipal water supply. In addition, the ResiBoost constant pressure system can also be used for applications requiring re-pressurizing water from a storage tank. It combines a small variable frequency drive, a stainless steel multi-stage pump and a small bladder tank in a self-contained, easy-to-install package. Backed by top level service and support, rely on the ResiBoost to deliver constant pressure in the one place it’s welcome. Home.

MAXIMUM COMFORT:

  • Customers are able to enjoy improved water pressure consistently regardless of the number of fixtures in use or the location of the fixture in the home.
  • Designed to operate quieter than a conventional pump system.

LASTING PERFORMANCE:

  • The ResiBoost is proven to last in the most demanding of boosting conditions, customers can rest easy rather than worry about downtime or service needs.

SIMPLIFYING INSTALLATIONS:

  • The plug and play system comes with the pump, motor and controller already assembled and fully programmed (tank included but not installed).
  • An integral transducer instantly reduces the number of parts required for installation.
  • The small-but-powerful design of the ResiBoost system allows for a variety of installation locations, including a small utility closet.
  • Uniquely designed union with check valve eliminates separate assembly
Brancher & Anvendelsesområder

Brancher & Anvendelsesområder

Anbefalede Brancher og Anvendelsesområder

Dokumentation & Værktøjer

Dokumentation & Værktøjer

Brochure

Technical Brochure